HUBBELL
ACME_PPH_534_AN_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AN_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 6kVA

Brand:

Acme Electric

Catalog ID:

T2A792691S

Low Voltage Distribution Transformer - Three Phase, 208Δ - 208Y/120V, 6kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product details

General

BNFC Taps

2

Catalog Number

T2A792691S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

6

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Voltage

208Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503792698

Winding Material

AL

Dimensions

Dimensions

8.82 in x 14.17 in x 11.83 in

Height

11.83 in

Length

8.82 in

Weight

140 lb

Width

14.17 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

208D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

9