text.skipToContent text.skipToNavigation

T3015K0013BSB

By Acme Electric 

Catalog ID: T3015K0013BSB

By Acme Electric
Catalog ID:  T3015K0013BSB
Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 15kVA, 80°C, Shielded
  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

ANFC Taps 2
BNFC Taps 4
Construction Ventilated
Electrostatic Shield Shielded
Max Temperature Rise 80 Degrees Celsius
Mounting Type Floor
Primary Voltage 480Δ
Product Category Dry Type Distribution Transformer
Secondary Voltage 208Y/120 V
Taps % Steps 2.5%
UL Insulation Class 180°C
UPC 047503093719
Winding Material AL
kVA 15

Dimensions

Dimensions 19.37 in x 24.39 in x 25.5 in
Height 25.5 in
Length 19.37 in
Weight 290 lb
Width 24.39 in

Electrical Ratings

Efficiency 97.89%
Frequency Rating 60 Hz
Primary Voltage 480D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Reg