HUBBELL
ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_03_PRODIMAGE
ACME_T3075K0013B_04_PRODIMAGE
ACME_T3075K0013B_02_PRODIMAGE

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 30kVA, Shielded

Brand:

Acme Electric

Catalog ID:

T3030K0013BS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 30kVA, Shielded

Product details

General

Catalog Number

T3030K0013BS

UPC

047503094662

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

365 lb

Width

24.39 in

Electrical Ratings

Efficiency

98.23%

Certifications And Compliance

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

1

Resources and downloads

Customer Notices

Specifications

Engineering Drawing

Terms and Conditions