text.skipToContent text.skipToNavigation

T3030K0013BSB

By Acme Electric 

Catalog ID: T3030K0013BSB

By Acme Electric
Catalog ID:  T3030K0013BSB
Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 30kVA, 80°C, Shielded
  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

ANFC Taps 2
BNFC Taps 4
Electrostatic Shield Shielded
Max Temperature Rise 80 Degrees Celsius
Primary Voltage 480Δ
Product Category Dry Type Distribution Transformer
Secondary Voltage 208Y/120 V
Taps % Steps 2.5%
UL Insulation Class 180°C
UPC 047503092873
Winding Material