text.skipToContent text.skipToNavigation

T3045K0074B

by Acme Electric 

Catalog ID: T3045K0074B

Low Voltage Distribution Transformer - Three Phase, 240Δ - 480Y/277V, 45kVA

  • Quite operation with sound levels below NEMA standards
  • Product Details

    General

    ANFC Taps 2
    BNFC Taps 2
    Construction Ventilated
    Max Temperature Rise 150 Degrees Celsius
    Mounting Type Floor
    Primary Voltage 240Δ
    Product Category Dry Type Distribution Transformer
    Secondary Voltage 480Y/277 V
    Taps % Steps 2.5%
    UL Insulation Class 220°C
    UPC 047503093085
    Winding Material AL
    kVA 45

    Dimensions

    Height 25.48 in
    Length 19.37 in
    Weight 380 lb
    Width 24.39 in

    Electrical Ratings

    Efficiency 98.40%
    Frequency Rating 60 Hz
    Primary Voltage 240D V

    Certifications and Compliance

    CSA Standard C22.2 No. 47
    Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
    Nema Rating NEMA 3R
    UL Standard UL 1561

    Resources/Downloads