text.skipToContent text.skipToNavigation

T3150K0093BS

By Acme Electric 

Catalog ID: T3150K0093BS

By Acme Electric
Catalog ID:  T3150K0093BS
Low Voltage Distribution Transformer - Three Phase, 600Δ - 480Y/277V, 150kVA, Shielded
  • Quite operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

Product Details

General

ANFC Taps 2
BNFC Taps 4
Construction Ventilated
Electrostatic Shield Shielded
Max Temperature Rise 150 Degrees Celsius
Mounting Type Floor
Primary Voltage 600Δ
Product Category Dry Type Distribution Transformer
Secondary Voltage 480Y/277 V
Taps % Steps 2.5%
UL Insulation Class 220°C
UPC 047503093467
Winding Material AL
kVA 150

Dimensions

Dimensions 29.87 in x 32.9 in x 41.52 in
Height 41.52 in
Length 29.87 in
Weight 1125 lb
Width 32.9 in

Electrical Ratings

Efficiency 98.83%
Frequency Rating 60 Hz
Primary Voltage 600D V

Certifications and Compliance

CSA Standard C22.2 No. 47