text.skipToContent text.skipToNavigation

T3225K0013BCS

by Acme Electric 

Catalog ID: T3225K0013BCS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 225kVA, Copper Windings, Shielded

Product Details

General

UPC 047503094549

Dimensions

Dimensions 29.87 in x 32.9 in x 41.52 in
Height 41.52 in
Length 29.87 in
Weight 1550 lb
Width 32.9 in

Electrical Ratings

Efficiency 98.94%

Certifications and Compliance

Nema Rating NEMA 3R

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Engineering Drawing

Terms and Conditions