text.skipToContent text.skipToNavigation

T3300K0013BS

by Acme Electric 

Catalog ID: T3300K0013BS

Low Voltage Distribution Transformer Three Phase 480Δ - 208Y/120V, 300kVA, Shielded

Product Details

General

UPC 047503094426

Dimensions

Dimensions 35.5 in x 39.5 in x 45.6 in
Height 45.6 in
Length 35.5 in
Weight 1938 lb
Width 39.5 in

Electrical Ratings

Efficiency 99.02%

Certifications and Compliance

Nema Rating NEMA 3R

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)

Engineering Drawing

Terms and Conditions