HUBBELL
Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 15kVA
Image of T379083S Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 15kVA

Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 15kVA

Brand: Acme Electric

Catalog ID: T379083S

Low Voltage Distribution Transformer - Three Phase, 190/200/208/220/240Δ - 400Y/231V, 15kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

Catalog Number

T379083S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

15

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

190 / 200 / 208 / 220 / 240Δ V

Product Category

Dry Type Distribution Transformer

Secondary Voltage

400Y/231 V

UL Insulation Class

180°C

UPC

047503166000

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

300 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

15

Primary Voltage

190/200/208/220/240D V

Primary Voltage

190 / 200 / 208 / 220 / 240Δ V

Secondary Voltage

400Y/231 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

5