HUBBELL
Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 75kVA
75kVA Transformer

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 75kVA

Brand: Acme Electric

Catalog ID: TP531213S

Low Voltage Distribution Transformer - Single Phase, 600 - 120V/240V, 75kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection
  • Optional weather shield - WSA3

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

TP531213S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

75

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

600

Product Category

Dry Type Distribution Transformer

Secondary Voltage

120/240 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503090169

Winding Material

AL

Dimensions

Dimensions

26.88 in x 31.9 in x 35.47 in

Height

35.47 in

Length

26.88 in

Weight

430 lb

Width

31.9 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

75

Primary Voltage

600 V

Primary Voltage

600

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 506

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded