Brand: Acme Electric
Catalog ID: WC500K09
Catalog Number
WC500K09
Construction
Ventilated
kVA
500
Mounting Type
Floor
Primary Voltage
4800
Product Category
Medium Voltage Transformer
Secondary Voltage
600 V
UPC
047503097502
Winding Material
AL
Depth
44 in
Height
80 in
Weight
4100 lb
Width
64 in
Efficiency
99.12%
Frequency Rating
60 Hz
kVA
500
Primary Voltage
4800 V
Primary Voltage
4800
Secondary Voltage
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 1
UL Standard
UL 1562