HUBBELL
ACME_T3500K0013B_ 01_PRODIMAGE
* Representative image
ACME_T3500K0013B_ 01_PRODIMAGE

Medium Voltage Transformer - Single Phase, 4800 - 600V, 500kVA

Brand:

Acme Electric

Catalog ID:

WC500K09

Medium Voltage Transformer - Single Phase, 4800 - 600V, 500kVA

Product details

General

Catalog Number

WC500K09

Construction

Ventilated

kVA

500

Mounting Type

Floor

Primary Voltage

4800

Product Category

Medium Voltage Transformer

Secondary Voltage

600 V

UPC

047503097502

Winding Material

AL

Dimensions

Depth

44 in

Height

80 in

Weight

4100 lb

Width

64 in

Electrical Ratings

Efficiency

99.12%

Frequency Rating

60 Hz

Primary Voltage

4800 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562