HUBBELL
Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 30kVA
Image of WI030K21 Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 30kVA

Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 30kVA

Brand: Acme Electric

Catalog ID: WI030K21

Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 30kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI030K21

Construction

Ventilated

kVA

30

Mounting Type

Floor

Primary Voltage - Winding

4160Δ

Product Category

Medium Voltage Transformer

Secondary Voltage - Winding

600Y/347 V

UPC

047503097809

Winding Material

AL

Dimensions

Depth

20 in

Height

38.5 in

Weight

485 lb

Width

28.5 in

Electrical Ratings

Efficiency

97.90%

Frequency Rating

60 Hz

kVA

30

Primary Voltage

4160D V

Primary Voltage - Winding

4160Δ

Secondary Voltage - Winding

600Y/347 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562