HUBBELL
Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 75kVA
Image of WI075K21 Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 75kVA

Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 75kVA

Brand: Acme Electric

Catalog ID: WI075K21

Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 75kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI075K21

Construction

Ventilated

kVA

75

Mounting Type

Floor

Primary Voltage

4160Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

600Y/347 V

UPC

047503098158

Winding Material

AL

Dimensions

Depth

21.8 in

Height

40.5 in

Weight

760 lb

Width

36.5 in

Electrical Ratings

Efficiency

98.33%

Frequency Rating

60 Hz

kVA

75

Primary Voltage

4160D V

Primary Voltage

4160Δ

Secondary Voltage

600Y/347 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562