HUBBELL
ACME_T3075K0013B_01_PRODIMAGE
* Representative image
ACME_T3075K0013B_01_PRODIMAGE

Medium Voltage Transformer - Three Phase, 4800Δ - 480Y//277V, 150kVA

Brand:

Acme Electric

Catalog ID:

WI150K25

Medium Voltage Transformer - Three Phase, 4800Δ - 480Y//277V, 150kVA

Product details

General

Catalog Number

WI150K25

Construction

Ventilated

kVA

150

Mounting Type

Floor

Primary Voltage

4800Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

480Y/277 V

UPC

047503098554

Winding Material

AL

Dimensions

Depth

26.5 in

Height

51.5 in

Weight

1290 lb

Width

40.5 in

Electrical Ratings

Efficiency

98.51%

Frequency Rating

60 Hz

Primary Voltage

4800D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562