HUBBELL
Medium Voltage Transformer - Three Phase, 4800Δ - 600Y//347V, 300kVA
Image of WI300K27 Medium Voltage Transformer - Three Phase, 4800Δ - 600Y//347V, 300kVA
*Representative image
Image of WI300K27 Medium Voltage Transformer - Three Phase, 4800Δ - 600Y//347V, 300kVA

Medium Voltage Transformer - Three Phase, 4800Δ - 600Y//347V, 300kVA

Brand: Acme Electric

Catalog ID: WI300K27

Medium Voltage Transformer - Three Phase, 4800Δ - 600Y//347V, 300kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI300K27

Construction

Ventilated

kVA

300

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

4800Δ

Product Category

Medium Voltage Transformer

Product Family

Three Phase Medium Voltage

Product Type

Medium Voltage Transformer

Secondary Voltage - Winding

600Y/347 V

UPC

047503098943

Winding Material

AL

Dimensions

Depth

32 in

Height

66 in

Weight

1980 lb

Width

50.5 in

Electrical Ratings

Efficiency

98.81%

Frequency Rating

60 Hz

kVA

300

Primary Voltage

4800D V

Primary Voltage - Winding

4800Δ

Secondary Voltage - Winding

600Y/347 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562