text.skipToContent text.skipToNavigation

WI045K17

by Acme Electric 

Catalog ID: WI045K17

Medium Voltage Transformer - Three Phase, 4160Δ - 240ΔV, 45kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4160Δ
Product Category Medium Voltage Transformer
Secondary Voltage 240D V
UPC 047503097939
Winding Material AL
kVA 45

Dimensions

Depth 21.8 in
Height 40.5 in
Weight 580 lb
Width 31.5 in

Electrical Ratings

Efficiency 98.10%
Frequency Rating 60 Hz
Primary Voltage 4160D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources/Downloads