ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Medium Voltage Transformer - Three Phase, 4160Δ - 240ΔV, 112.5kVA

Brand:

Acme Electric

Catalog ID:

WI112K17

Medium Voltage Transformer - Three Phase, 4160Δ - 240ΔV, 112.5kVA

Product details

General

Construction
Ventilated
kVA
112.5
Mounting Type
Floor
Primary Voltage
4160Δ
Product Category
Medium Voltage Transformer
Secondary Voltage
240D V
UPC
047503098295
Winding Material
AL

Dimensions

Depth
21.8 in
Height
40.5 in
Weight
940 lb
Width
36.5 in

Electrical Ratings

Efficiency
98.52%
Frequency Rating
60 Hz
Primary Voltage
4160D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 1
UL Standard
UL 1562