text.skipToContent text.skipToNavigation

WI150K21

By Acme Electric 

Catalog ID: WI150K21

By Acme Electric
Catalog ID:  WI150K21
Medium Voltage Transformer - Three Phase, 4160Δ - 600Y//347V, 150kVA
  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 4160Δ
Product Category Medium Voltage Transformer
Secondary Voltage 600Y/347 V
UPC 047503098516
Winding Material AL
kVA 150

Dimensions

Depth 26.5 in
Height 51.5 in
Weight 1290 lb
Width 40.5 in

Electrical Ratings

Efficiency 98.65%
Frequency Rating 60 Hz
Primary Voltage 4160D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources and Downloads

Customer Notices