text.skipToContent text.skipToNavigation

WI225K10

by Acme Electric 

Catalog ID: WI225K10

Medium Voltage Transformer - Three Phase, 2400Δ - 208Y//120V, 225kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

Product Details

General

Construction Ventilated
Mounting Type Floor
Primary Voltage 2400Δ
Product Category Medium Voltage Transformer
Secondary Voltage 208Y/120 V
UPC 047503098585
Winding Material AL
kVA 225

Dimensions

Depth 26.5 in
Height 51.5 in
Weight 1480 lb
Width 40.5 in

Electrical Ratings

Efficiency 98.82%
Frequency Rating 60 Hz
Primary Voltage 2400D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Dept of Energy Regulation Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating NEMA 1
UL Standard UL 1562

Resources/Downloads