
Brand: Acme Electric
Catalog ID: WI500K13
Catalog Number
WI500K13
Construction
Ventilated
kVA
500
Mounting Type
Floor
Primary Voltage
2400Δ
Product Category
Medium Voltage Transformer
Secondary Voltage
480Y/277 V
UPC
047503098981
Winding Material
AL
Depth
32 in
Height
66 in
Weight
2720 lb
Width
50.5 in
Efficiency
99.09%
Frequency Rating
60 Hz
kVA
500
Primary Voltage
2400D V
Primary Voltage
2400Δ
Secondary Voltage
480Y/277 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 1
UL Standard
UL 1562