HUBBELL
Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 7.5kVA, Snap In Breakers
Image of PT061150007LS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 7.5kVA, Snap In Breakers

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 7.5kVA, Snap In Breakers

Brand: Acme Electric

Catalog ID: PT061150007LS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 7.5kVA, Snap In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PT061150007LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

7.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED42B025L (25A)

Primary Voltage - Winding

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

Q240 (40A)

Secondary Voltage - Winding

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503087404

Winding Material

AL

Dimensions

Dimensions

11 in x 15.88 in x 32.13 in

Height

32.13 in

Length

11 in

Weight

160 lb

Width

15.88 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

7.5

Primary Breaker

ED42B025L (25A)

Primary Voltage

480 V

Primary Voltage - Winding

480

Secondary Breaker

Q240 (40A)

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1