Brand: Acme Electric
Catalog ID: PT061150007LS
ANFC Taps
-
BNFC Taps
2
Catalog Number
PT061150007LS
Construction
Electrostatic Shield
Shielded
kVA
7.5
Material Type
ZFIN
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Breaker
ED42B025L (25A)
Primary Voltage
480
Product Category
Panel-Tran Zone Power Centers
Secondary Breaker
Q240 (40A)
Secondary Voltage
120/240 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503087404
Winding Material
AL
Dimensions
11 in x 15.88 in x 32.13 in
Height
32.13 in
Length
11 in
Weight
160 lb
Width
15.88 in
Frequency Rating
60 Hz
kVA
7.5
Primary Breaker
ED42B025L (25A)
Primary Voltage
480 V
Primary Voltage
480
Secondary Breaker
Q240 (40A)
Secondary Voltage
120/240 V
Buy America(n) Qualified
Contact Manufacturer
CSA Standard
C22.2 No 47
Nema Rating
NEMA 3R
UL Insulation Class
180°C
UL Standard
UL 1062
Max Temperature Rise
115 Degrees Celsius
ANFC Taps
-
Electrostatic Shield
Shielded
Carton Quantity
1
Pallet Quantity
1