HUBBELL
Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers, 304 Stainless Steel
Image of PT061150010SS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers, 304 Stainless Steel
Image of PT061150010SS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers, 304 Stainless Steel
Image of PT061150010SS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers, 304 Stainless Steel
Image of PT061150010SS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers, 304 Stainless Steel
+1
Image of PT061150010SS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers, 304 Stainless Steel

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers, 304 Stainless Steel

Brand: Acme Electric

Catalog ID: PT061150010SS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 10kVA, Snap In Breakers, 304 Stainless Steel

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PT061150010SS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

10

Material

Stainless Steel

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Breaker

ED42B035L (35A)

Primary Voltage - Winding

480

Product Category

Panel-Tran Zone Power Centers

Product Family

Single Phase Panel-Tran

Product Type

Panel-Tran Zone Power Centers

Secondary Breaker

Q250 (50A)

Secondary Voltage - Winding

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503089408

Winding Material

CU

Dimensions

Dimensions

11 in x 15.88 in x 34.38 in

Height

34.38 in

Length

11 in

Weight

185 lb

Width

15.88 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

10

Primary Breaker

ED42B035L (35A)

Primary Voltage

480 V

Primary Voltage - Winding

480

Secondary Breaker

Q250 (50A)

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1