HUBBELL
Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 25kVA, Bolt In Breakers, 304 Stainless Steel
Image of PT0B1150025SS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 25kVA, Bolt In Breakers, 304 Stainless Steel

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 25kVA, Bolt In Breakers, 304 Stainless Steel

Brand: Acme Electric

Catalog ID: PT0B1150025SS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 25kVA, Bolt In Breakers, 304 Stainless Steel

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PT0B1150025SS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

25

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED42B090L (90A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

B2125 (125A)

Secondary Voltage

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503090398

Winding Material

CU

Dimensions

Dimensions

13.5 in x 17.88 in x 41.88 in

Height

41.88 in

Length

13.5 in

Weight

330 lb

Width

17.88 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

25

Primary Breaker

ED42B090L (90A)

Primary Voltage

480 V

Primary Voltage

480

Secondary Breaker

B2125 (125A)

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded