HUBBELL
Image of PT0B1150007LS Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 7.5kVA, Bolt In Breakers

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 7.5kVA, Bolt In Breakers

Brand: Acme Electric

Catalog ID: PT0B1150007LS

Panel-Tran Zone Power Centers - Single Phase, 480 - 120/240V, 7.5kVA, Bolt In Breakers

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PT0B1150007LS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

7.5

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED42B025L (25A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

B240H (40A)

Secondary Voltage

120/240 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503090329

Winding Material

AL

Dimensions

Dimensions

11 in x 15.88 in x 32.13 in

Height

32.13 in

Length

11 in

Weight

160 lb

Width

15.88 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

7.5

Primary Breaker

ED42B025L (25A)

Primary Voltage

480 V

Primary Voltage

480

Secondary Breaker

B240H (40A)

Secondary Voltage

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1062

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

-

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1