HUBBELL
Image of PTBB3150009SS Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 9kVA, Bolt In Breakers, 304 Stainless Steel
Image of PTBB3150009SS Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 9kVA, Bolt In Breakers, 304 Stainless Steel
Image of PTBB3150009SS Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 9kVA, Bolt In Breakers, 304 Stainless Steel

Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 9kVA, Bolt In Breakers, 304 Stainless Steel

Brand: Acme Electric

Catalog ID: PTBB3150009SS

Panel-Tran Zone Power Centers - Three Phase, 480? - 208Y/120V, 9kVA, Bolt In Breakers, 304 Stainless Steel

  • Fully compliant with NEC 450-3
  • Designed for indoor and outdoor applications
  • Electrostatic shield for enhanced protection
  • Primary and Secondary main circuit breakers provided

Product details

General

ANFC Taps

-

BNFC Taps

2

Catalog Number

PTBB3150009SS

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

9

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Wall

Primary Breaker

ED43B025L (25A)

Primary Voltage

480

Product Category

Panel-Tran Zone Power Centers

Secondary Breaker

B330H (30A)

Secondary Voltage

208Y/120 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503090633

Winding Material

CU

Dimensions

Dimensions

12.38 in x 22.13 in x 35.13 in

Height

35.13 in

Length

12.38 in

Weight

255 lb

Width

22.13 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

480D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 1062

Resources and downloads