HUBBELL
Surge Protective Devices, Outlet Strip, 15A 125V, 6 Outlet, 6' Cord Length
Image of HBL6SS6 Surge Protective Devices, Outlet Strip, 15A 125V, 6 Outlet, 6' Cord Length

Surge Protective Devices, Outlet Strip, 15A 125V, 6 Outlet, 6' Cord Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6SS6

Surge Protective Devices, OutletStrip,15A 125V, 6 Outlet, 6' Cord Length

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Tamper-resistant receptacles with a heavy duty plug
  • cULus listed to UL1449 4th edition, UL1363
  • Heavy duty metal housing

General

Catalog Number

HBL6SS6

Color

White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Series

Industiral Grade

Type

Metallic

UPC

783585467788

Conductor Related

Cord Length

6 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5