HUBBELL
Image of TQ1515-R TQ1515-R Torque Reel 15 lbs. W/Rigid Mount.
Image of TQ1515-R TQ1515-R Torque Reel 15 lbs. W/Rigid Mount.
play
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels
GLEASON_BALANCER-BG-03_BACK_PRODIMAGE

TQ1515-R Torque Reel 15 lbs. W/Rigid Mount.

Brand:

Gleason Reel

Catalog ID:

TQ1515-R

Torque Reel 15 lbs. W/Rigid Mount.

  • To provide a constant pulling force over a specified distance
  • Rugged steel construction with polyester baked finish and rigid mounting bracket,
  • Spring is permanently lubricated

Product details

ToolAssistPro-Logo
ERGO-YellowMedLogo

General

Catalog Number

TQ1515-R

Series

TQ – Torque Heavy Duty

Type

Reel

UPC

783246005052

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics
play
ToolAssitPro - ERGO 2 Tool Balancers, Retrievers and Torque Reels