HUBBELL
Image of WSD-ES WSD-ES End Stop Kit, Diamond Rail

WSD-ES End Stop Kit, Diamond Rail

Brand: Gleason Reel

Catalog ID: WSD-ES

Collection name: ToolAssistPROâ„¢

End Stop Kit, Diamond Rail

  • Capacity 30 lbs. (13.5 Kg)
  • Curved sections with 3 ft. (0.9m) radius form 90? corner and connect to other curved or straight track sections for smooth, non-stop trolley movement
  • Threaded hangers may be hung from overhead beams or from WS50 rail using standard track nut

General

Catalog Number

WSD-ES

Finish Type

Load Capacity

30 lbs

Type

End Stop

UPC

783246003775

Force Related

Load Capacity

30 lbs