HUBBELL
WSD-U36R Unfinished 90” x 36” (914 mm) Radius Curved Track Section
Image not found

WSD-U36R Unfinished 90” x 36” (914 mm) Radius Curved Track Section

$526.75 USD

Brand: Gleason Reel

Catalog ID: WSD-U36R

Collection name: ToolAssistPRO™

Unfinished 90” x 36” (914 mm) Radius Curved Track Section

  • Capacity 30 lbs. (13.5 Kg)
  • Curved sections with 3 ft. (0.9m) radius form 90? corner and connect to other curved or straight track sections for smooth, non-stop trolley movement
  • Threaded hangers may be hung from overhead beams or from WS50 rail using standard track nut

General

Catalog Number

WSD-U36R

Load Capacity

30 lbs

Type

Rail

UPC

783246003720

Force Related

Load Capacity

30 lbs