HUBBELL
Image not found_2
Image not found_2
play

WS00-CC09 Ceiling Mounted Jib Column 9'

Brand:

Gleason Reel

Catalog ID:

WS00-CC09

Collection name:

ToolAssistPRO™

Ceiling Mounted Jib Column 9'

  • These kits free floor space and allow for greater plant layout flexibility
  • Vertical columns include a heavy duty 3ft, safety chain at the top and safety plate at the bottom to prevent boom, from sliding off,having a capacity of 50Ib
  • The columns are 3”O.D. x 2.5” I.D. (76 x 64mm) welded steel tubing.

Product details

ToolAssistPro-Logo

General

Catalog Number

WS00-CC09

Mounting Method

Ceiling

Type

Column

UPC

783246011756

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics