HUBBELL
W5S-100901 Floor Mounted Jib, Swing 10' Boom, 9' Column, 50 Lb Capacity
Image not found

W5S-100901 Floor Mounted Jib, Swing 10' Boom, 9' Column, 50 Lb Capacity

Brand: Gleason Reel

Catalog ID: W5S-100901

Collection name: ToolAssistPro™

Floor Mounted Jib, Swing 10' Boom, 9' Column, 50 Lb Capacity

  • Saddle O.D. Range 0.31"- 0.59"
  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

General

Base Type

W5

Catalog Number

W5S-100901

UPC

783246011398

Configuration

Base Type

W5