text.skipToContent text.skipToNavigation

WA50-N060

By Gleason Reel 

Collection Name:  ToolAssistPRO™

Catalog ID: WA50-N060

By Gleason Reel
Collection Name:  ToolAssistPRO™
Catalog ID:  WA50-N060
Aluminum Track 5' Natural Finish, For Loads up to 50 Lbs.
  • For loads up to 50 lbs. (22.5 kg)
  • All mounting hardware included with brackets
  • Brackets have black polyester finish with zinc plated steel hardware

More Options

Product Details

General

Load Capacity 50 lbs
Series WA50 - Aluminum Rail
Type Rail
UPC 783246011992

Resources and Downloads

Brochures