HUBBELL
Image of WMAN-03C WMAN-03C Manifold With Brackets 3' Wide 3 Taps

WMAN-03C Manifold With Brackets 3' Wide 3 Taps

Brand: Gleason Reel

Catalog ID: WMAN-03C

Collection name: ToolAssistPRO™

Manifold With Brackets 3' Wide 3 Taps

  • 3 ft. with 3 outlets
  • Square tubing provides 66% more volume than former round tube.
  • Ideal where multiple tools are used

General

Catalog Number

WMAN-03C

Finish Type

UPC

783246007100

Dimensions

Gross Weight with Packaging

18

Width

3 in