HUBBELL
Image of WS50-BB08A WS50-BB08A Bin Bar with Brackets 8' Wide

WS50-BB08A Bin Bar with Brackets 8' Wide

Brand: Gleason Reel

Catalog ID: WS50-BB08A

Collection name: ToolAssistPROâ„¢

Bin Bar with Brackets 8' Wide

  • Holds hanging plastic bins
  • Maximum capacity 50 lbs. (22.5kg)

General

Catalog Number

WS50-BB08A

Finish Type

UPC

783246010391

Dimensions

Width

8 in