HUBBELL
Image not found

WS50-SS03A Shelves With Brackets Style “B”–12" Deep 32" Wide

Brand: Gleason Reel

Catalog ID: WS50-SS03A

Collection name: ToolAssistPRO™

Shelves With Brackets Style “B”–12" Deep 32" Wide

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style B in 12 inches (305 feet)

General

Catalog Number

WS50-SS03A

UPC

783246010285

Dimensions

Depth

12

Width

32 in