HUBBELL
GLEASON_CART-SHELVES_PRODIMAGE
GLEASON_CART-SHELVES_PRODIMAGE
play
GLEASON_CART-BINS_PRODIMAGE

WS50-SS04 Shelf Component 12"D x 42"W

$447.22 USD

Brand:

Gleason Reel

Catalog ID:

WS50-SS04

Collection name:

ToolAssistPROâ„¢

Steel Shelf 12"D x 42"W

  • Hold up to 50 lbs. (22.5 kg) of parts, tools, etc.
  • Adjustable tilt with style A in 12 inches (305 feet)

Product details

ToolAssistPro-Logo

General

Catalog Number

WS50-SS04

Finish Type

Polyester Powder Coat

UPC

783246010254

Dimensions

Depth

12

Width

42 in

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics