HUBBELL
Image not found

WS60-EHT03 Festoon Trolley Cable O.D. .95 - 1.25"

Brand: Gleason Reel

Catalog ID: WS60-EHT03

Collection name: ToolAssistPROâ„¢

Festoon Trolley Cable O.D. .95 - 1.25"

  • Heavy duty tool rail for horizontal support
  • Vertical columns up yo 50lbs(22.5kg) maximum load

General

Catalog Number

WS60-EHT03

Finish Type

UPC

783246018007