HUBBELL
Image of WS50-SS184 WS50-SS184 Shelf Component 18"D x 42"W

WS50-SS184 Shelf Component 18"D x 42"W

Brand: Gleason Reel

Catalog ID: WS50-SS184

Collection name: ToolAssistPRO™

Steel Shelf 18"D x 42"W

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style A in 18 inches (457 feet)

General

Catalog Number

WS50-SS184

Finish Type

UPC

783246006776

Dimensions

Depth

18

Width

42 in