GLEASON_GR625756_WKF-030766_PRODIMAGE
GLEASON_GR625756_WKF-030766_PRODIMAGE
play

WKF-030756 Straight Rail Bench Leg Kits 36" Base 5' Wide

$1,955.27 USD

Brand:

Gleason Reel

Catalog ID:

WKF-030756

Collection name:

ToolAssistPROâ„¢

Straight Rail Bench Leg Kits 36" Base 5' Wide

Dual Column Workstation Kits Include Two Straight Or One Curved Tool Rail, Your Choice Of Three Mounting Base Styles And In A Range Of Heights To Fit Virtually Any Bench And Any Task You Have.

  • 7'x5'x36"
  • Include two straight rails
  • Choice of three mounting base styles and in a range of heights to fit virtually any bench and any task

Product details

General

UPC
783246011480

Dimensions

Gross Weight with Packaging
94
Height
36 in

Resources and downloads

Videos

Tool Assist Pro for material handling and ergonomics