text.skipToContent text.skipToNavigation

Test Gauge

FORCEGAUGE11

By Burndy  
Catalog ID: FORCEGAUGE11
Force Test Gauge for 11-ton tools

FORCEGAUGE1215

By Burndy  
Catalog ID: FORCEGAUGE1215
FORCE GAUGE, 12-15 TONS

In-line Test Gauge

By ANDERSON  
Catalog ID: VCLPG
In-line test gage for remote tools.

PG4011

By Burndy  
Catalog ID: PG4011
Inspection Gage, 3/8 IN Hex Size, Red Groove

PG4081

By Burndy  
Catalog ID: PG4081
BURNDY; INSPECTION GAUGE; GAGE; Die Inspection Gauge, #12-#10 AWG (Yellow); For Use on Hytool MRE10-22NV; RoHS Compatible With Exemption

PT11018

By Burndy  
Catalog ID: PT11018
INLINE PRESSURE GAGE

Test Gauge

By ANDERSON  
Catalog ID: VCHTG
Test Gage for hand operated crimp tools.

UPG10

By Burndy  
Catalog ID: UPG10
Steel Inspection Gage, Gage Handle: "HEMCO" Wire Type Reversible, Index: 10, Color dot per Munsell Color Chart: BROWN - 5YR4/10 -5YR3/6, GO Gage Dia. 0.3380 in, NO GO Gage Dia. 0.3700 in

UPG13

By Burndy  
Catalog ID: UPG13
Steel Inspection Gage, Gage Handle: "HEMCO" Wire Type Reversible, Index: 13, Color dot per Munsell Color Chart: BLACK- #5, GO Gage Dia. 0.4560 in, NO GO Gage Dia. 0.4880 in

UPG15

By Burndy  
Catalog ID: UPG15
Steel Inspection Gage, Gage Handle: "HEMCO" Wire Type Reversible, Index: 15, Color dot per Munsell Color Chart: PURPLE - 7.5P5/10 - 7.5P4/6 , GO Gage Dia. 0.5060 in, NO GO Gage Dia. 0.5380 in

UPG24

By Burndy  
Catalog ID: UPG24
Steel Inspection Gage, Gage Handle: "HEMCO" Wire Type Reversible, Index: 24, Color dot per Munsell Color Chart: BLACK - # 5/0 , GO Gage Dia. 1.0600 in, NO GO Gage Dia. 1.1000 in

UPG340

By Burndy  
Catalog ID: UPG340
Inspection Gage, 340 Index, GO Gage Dia. 0.2400 in, NO GO Gage Dia. 0.2680 in

UPG356

By Burndy  
Catalog ID: UPG356
Inspection Gage, 356 Index, GO Gage Dia. 0.1940 in, NO GO Gage Dia. 0.2220 in

UPG654

By Burndy  
Catalog ID: UPG654
Alloy Tool Steel Per MIL-S-5696 Grade IV Inspection Gage, 654 Index

UPG8

By Burndy  
Catalog ID: UPG8
Steel Inspection Gage, Gage Handle: "HEMCO" Wire Type Reversible, Index: 8, Color dot per Munsell Color Chart: GRAY - N6.0/0-N5/0, GO Gage Dia. 0.2680 in, NO GO Gage Dia. 0.3000 in