HUBBELL
HPS_ID_YPD30184373_PRODIMAGE
HPS_ID_YPD30184373_PRODIMAGE

Yoke Plate, Delta

Brand:

ANDERSON

Catalog ID:

YPD30184373

These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.

These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.

  • Yoke plates to be used to bundle two conductors in suspension application with a single string of insulators
  • deadend applications with two strings of insulators and one deadend clamp

Product details

General

Catalog Number

YPD30184373

Material

Ductile Iron

Number of Bolt Holes

0

Series

YPD Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359344872

Dimensions

Assembly Rating (Ultimate)

0 lb

Base Hole Spacing

18 in

Diameter - Apex Hole

1.25 in

Diameter - Base Holes

1.25 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

20.75 in x 6.63 in x 1.13 in

Height

1.13 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length

20.75 in

Length - Coupling

3.625 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness at Apex

0.75 in

Thickness at Base

0.75 in

Weight

12.63 lb

Width

6.63 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads