HUBBELL
Insulating Conductor Cutter For 600 MCM A.A. / 350 MCM Cu, 21.5 in (546 mm)
Image of C4031421 Insulating Conductor Cutter For 600 MCM A.A. / 350 MCM Cu, 21.5 in (546 mm)

Insulating Conductor Cutter For 600 MCM A.A. / 350 MCM Cu, 21.5 in (546 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031421

Three standard models offer choice of insulated long or short handles on cutters for soft wire and insulated long handles on cutters for ACSR. orange 112" dia. Epoxiglas® ® handles have black rubber cushion grips. Shear-type blades cut without deforming cable. These heattreated tool-steel cutter heads are the same as those for Ratchet Cable Cutters and may be interchanged in the field. Order replacement or spare cutter heads as separate items.

  • Three standard models
  • Choice of insulated long or short handles on cutters for soft wire, and insulated long handles on cutters for ASCR
  • Chance orange 1½” diameter Expoxiglas® handles have black rubber cushion grips
  • Shear-type blades cut without deforming cable
  • Heat-treated tool-steel cutter heads are same as Chance Ratchet Cable Cutters
  • Note: ACSR head is not for use with 15½” handles
  • Soft-wire head must not be used to cut ACSR as it will damage the cutting edges
  • Storage bags to fit short or long cutters should be ordered as separate items
  • Storage bags are heavy-duty yellow vinyl-impregnated nylon cloth
  • Cutters are designed for energized applications
  • Users must wear rubber gloves and observe all applicable working clearances when cutting energized conductors

General

Catalog Number

C4031421

EU RoHS Indicator

No

Storage Bag Included?

C306-0023 (Bag not included. Must be ordered separately.)

Type

Cutters

UPC

096359019114

Dimensions

Length

25 in

Weight

4.4 lb

Weight Metric

1.9 kg

Conductor Related

Conductor Size

600 MCM A.A. / 350 MCM Cu.

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1