HUBBELL
129 Series Latch Head Battery Cutter, Hard Case, No Batt/Chgr, Makita Power
Image of PATCUT129LILCB 129 Series Latch Head Battery Cutter, Hard Case, No Batt/Chgr, Makita Power

129 Series Latch Head Battery Cutter, Hard Case, No Batt/Chgr, Makita Power

Brand: Burndy

Catalog ID: PATCUT129LILCB

PATRIOT® Series, 129 Series Latch Head Battery Cutter, Hard Case, No Batteries, No Charger, Makita Power

The PATRIOT® PATCUT129 offers a cutting range up to 1.29” copper and aluminum, 1113 kcmil ACSR, 3/8" EHS Guy Strand, as well as other hard metals. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • Special latch head design provides interference free closure for mid-span cuts
  • 180° Head rotation
  • Overmolded handle and ergonomic design
  • One-handed operation for advance, retract and hold

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT129LILCB

Container Type

Hard Case

Crimp Force Capacity

7 ton

Power Source

No Charger

Series

PATRIOT® Series

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

781810540909

UPC 14 Digit GTIN

00781810540909

Dimensions

Dimension - Height mm

0 mm

Dimensions

14.5 in x 3.5 in x 13.5 in

Height

13.5 in

Length

14.5 in

Weight

9.85 lb

Width

3.5 in

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 1.29"; ACSR up to 1113 kcmil; Ground Rod up to 5/8"; Rebar up to 1/2"; Soft Steel Bolts up to 5/8"; Standard Guy up to 1/2"; EHS Guy Strand up to 3/8"

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

7 ton

Operational

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

No Charger

Logistics

Minimum Pack Quantity

1

Package Contents

Cutter, Lanyard, Hard Case