HUBBELL
Image of PATCUT2156L5 PATRIOT® 2156 Series Latch Head Battery Cutter, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case
Image of PATCUT2156L5 PATRIOT® 2156 Series Latch Head Battery Cutter, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

PATRIOT® 2156 Series Latch Head Battery Cutter, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

OR

Brand: Burndy

Catalog ID: PATCUT2156L5

PATCUT2156 Latch Head Battery Cutter, 5Ah Li-ion, AC, Hard Case.

The PATRIOT® PATCUT2156 offers a cutting range up to 2156 kcmil ACSR, 2” copper and aluminum, 9/16” EHS Guy, as well as other hard metals. These cutters feature a specialized latch head for mid-span cuts, durable hardened steel blades, and 180° head rotation. Egonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • 180° head rotation
  • Durable hardened steel blades
  • Specialized latch head for mid-span cuts
  • Mechanical ram release with no power consumption

Product details

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT2156L5

Container Type

Hard Case

Crimp Force Capacity

10 ton

EU RoHS Indicator

Under Review

Power Source

120V-AC Charger

Recharge Time

0.75 h

Sub Brand

PATRIOT® CUTTER

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945471078

Dimensions

Dimensions

16.46 in x 3.27 in x 13.66 in

Height

13.66 in

Length

16.46 in

Weight

14.1 lb

Width

3.27 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 2.0"; ACSR up to 2156 kcmil; Ground Rod up to 3/4"; Rebar up to 5/8"; Soft Steel Bolts up to 3/4"; Standard Guy up to 9/16"; EHS Guy Strand up to 9/16"

Logistics

Minimum Pack Quantity

1

Package Contents

Cutter, (2) Batteries, Charger, Lanyard, Hard Case