HUBBELL
12CD60_60TonDie_20150617
12CD60_60TonDie_20150617

Stainless Steel Twin L Die, Index 10SH

Brand:

Burndy

Catalog ID:

10SH60

L Die, Index 10SH.

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

10SH60

Crimp Force Capacity

60 ton

Die Index

10SH

Die Type

L Die

Material

Stainless Steel

Type

Die

UPC

621945446816

UPC 12 Digit

6219454468166

Dimensions

Dimensions

3.17 in x 2.50 in x 1.56 in

Height

1.56 in

Length

3.17 in

Width

2.5 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594