HUBBELL
Image of LCSA3 60-Ton L Die, Index CSA3
Image of LCSA3 60-Ton L Die, Index CSA3

60-Ton L Die, Index CSA3

Brand: Burndy

Catalog ID: LCSA3

L Die, Index CSA3.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA3

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA3

Crimp Force Capacity

60 ton

Die Index

CSA3

Die Type

L Die

Type

Die

UPC

781810415634

UPC 14 Digit GTIN

00781810415634

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891