HUBBELL
Image of LCSA30CU 60-Ton L Die, Index CSA30
Image of LCSA30CU 60-Ton L Die, Index CSA30

60-Ton L Die, Index CSA30

Brand: Burndy

Catalog ID: LCSA30CU

L Die, Index CSA30.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA30

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA30CU

Crimp Force Capacity

60 ton

Die Index

CSA30

Die Type

L Die

Type

Die

UPC

781810415702

UPC 14 Digit GTIN

00781810415702

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891