HUBBELL
Image of U2CD1 Nest U Die, #2 AWG STR N60, Index 10

Nest U Die, #2 AWG STR N60, Index 10

Brand: Burndy

Catalog ID: U2CD1

Nest U Die, #2 AWG STR N60, Index 10.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 10

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U2CD1

Crimp Force Capacity

12 ton

Die Index

10

Die Type

U Die

Type

Die

UPC

781810008003

UPC 14 Digit GTIN

00781810008003

Dimensions

Weight

0.34 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only